57300-11 - 56000 & 57000 Standard Series

57300 11
Roll Over to Zoom
Single and Double Pole. Universal application. Bright nickel plate or black bezel, narrow or wide. Plastic housing and actuator. Snap-in to fit panels 040" through .100: (1.0 to 2.5mm). Screw or blade terminals. 25A at 12V DC. White actuator, black bezel. Red dependent pilot light. Up: On, Down: Off, four blade terminals. Imprinted “On, Off”. Diagram G1.
Property (Mouseover for details) Value
Switch type Rocker
Description Universal Heavy duty Rocker Switch with dependent pilot light
Circuitry SPST
Electrical rating 25 A at 12 V DC
Contacts Silver
Housing Plastic with metal bezel and snap clip
Up position On
Center position none
Down position Off
Terminals 4 blade
Actuator material Plastic
Actuator type Rocker Button
Actuator color White
Actuator imprint On Off
Illuminated Yes
Lens 1 color red
Lens 1 size .250(6.35mm) x .450(11.50mm)
Imprint color Black
Bezel type Metal Black
Bezel size .900(22.86mm) x 1.57(39.87mm)
Mounting Panel snap-in
Panel thickness .040 (1.01mm) to .100 (2.54mm)
Mounting hole: inches 1.45 x .830
Mounting hole: mm 36.83mm x 21.08mm