59024-12 - 59024-00 Freightliner Replacement Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Terminals are arranged to match OEM wiring connectors.
59024-00 series available with or without brackets.
Silver contacts.
Black phenolic switch housing with metal cap.
15/32" -32 thread mounting stem. Fits panels to .093" (2.4mm) with spacer provided, or to .25" (6.4mm) without spacer.
Includes mounting hardware: black metal facenut.
Keyway is in the down position.
Black plastic 1" (25.4mm) handle, matte finish.
Two tin-plated blade terminals.

25A at 12V DC.
Up: On, Down: Off.
Dual contacts for extra durability.
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 25
Voltage Rating (Max) 12
Circuitry SPST
Positions On - Off - None
Input Terminals 2 Tin-Plated Blade
Housing Black Plastic with Metal Cap
Actuator Paddle
Actuator Details Black Plastic - 25.4mm
Mounting Method Black Finished Face Nut and Plated Hex Nut - Black Finished Face Nut
Panel Thickness .093 (2.4mm) to .25 (6.4mm) thick
Contact Material Silver

pdficon 59024-12 2D Prints

59024-12 2D Prints

pdficon 2D Print Guide

2D Print Guide

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
59024-12 SW TGL SPST RoHS No 02/19/2019 PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.