AQ24CANFD-02HTG - AQ24CANFD Series

TVS Diode Array AQ24CANFD Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The AQ24CANFD is designed to protect automotive Controller Area Network (CAN) lines from damage due to electrostatic discharge (ESD), electrical fast transient (EFT), and other overvoltage transients. The AQ24CANFD can absorb repetitive ESD strikes above the maximum level specified in the IEC 61000-4-2 international standard without performance degradation and can safely withstand 3A surge (8/20 waveshape as defined in IEC 61000-4-5 2nd edition) at a very low clamping voltages.

Features & Benefits:
  • ESD, IEC 61000-4-2, ±21kV contact, ±21kV air
  • EFT, IEC 61000-4-4, 50A (5/50ns)
  • Lightning, 3A (8/20 as defined in IEC 61000-4-5 2nd edition)
  • PPAP capable
  • Low clamping voltage
  • Low leakage current
  • AEC-Q101 qualified
  • Moisture Sensitivity Level (MSL -1)
  • Halogen free, lead free and RoHS compliant
Applications:
  • CAN Bus Protection
  • Automotive Applications
  • Electronic Control Units
  • Body Control Units
  • ADAS Control Units
  • PowerTrain Control Units
  • Factory Automation
  • Lightning Control (DALI)
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
AQ24CANFD-02HTG 2Ch 21KV 24V 210W TVS Diode Array RoHS No 09/05/2018 PbFree No 09/05/2018 CoC_RoHS10_AQ24CANFD-02HTG REACH_SVHC Declaration_AQ24CANFD-02HTG.pdf Yes
09/05/2018
Does not Contain IPC_AQ24CANFD-02HTG_EV
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.