DCNLEV50-B | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-BA | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-BAN | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-BAS | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-BASN | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-BN | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-BS | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-BSN | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-C | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-CA | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-CAN | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-CAS | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-CASN | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-CN | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-CS | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-CSN | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-E | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-EA | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-EAN | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-EAS | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-EASN | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-EN | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-ES | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |
DCNLEV50-ESN | 50 | 750 | SPST | IP67 | M5 | 3.4 - 4.5 Nm (30 - 40 in-lb) | M4 with Compression Limiters | Wire Leads for Control Circuit | Nylon UL 94-V0 | 85 | -40 | Order | |