54109-01 - 54100 Series Series

Series: 54100
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

SPST illuminated handle.11/16" (17.5mm) long.
Up: On/Red, Down: Off/White.
Four blade terminal, .250" blade
O-ring seal in bushing.
Silver contacts.
Mounting stem 15/32" -32 thread, 15/32" (11.9mm) long, fits panels up to 1/8" (31.8mm) thick.
Includes mounting hardware: black metal facenut and nickel-plated hexnut.

25A at 12V DC.
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 25
Voltage Rating (Max) 12
Circuitry SPST
Positions On/Red - None - Off/White
Input Terminals 4 Blade
Housing Black Plastic
Actuator Wedge
Actuator Details Translucent - 17.46mm
Mounting Method Nickel Plated Brass Face Nut
Panel Thickness Up to 1/8 (3.17mm) thick
Contact Material Silver
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
54109-01 SW TGL SPST 2LT RED WHT 4BLD RoHS No 02/13/2019 PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.