55025-03 - 55025 Sealed Series Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Toggle Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The 55025 series is our most popular sealed toggle switch product, meant to be mounted in virtually any environment and for any application.

Features and Benefits

  • Application sealed through actuator O-Ring and epoxysealed connection interface
  • Silver contacts for corrosion resistance
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 15
Voltage Rating (Max) 24
Circuitry SPDT
Ingress Protection IP67
Positions On - None - On
Input Terminals 3 Wire
Housing Black Plastic
Actuator Standard
Actuator Details Nickel-Plated Brass - 15.32
Mounting Method Plated Steel Hex Nut
Contact Material Silver
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
55025-03 SW.TOGGLE,SPDT, ON-ON, SEALED RoHS No 09/26/2019 PbFree No 09/26/2019 CoC_RoHS9_55025-03 Yes
09/26/2019
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.