background-waves

MOSFET Modules

MOSFET modules combine fast recovery diodes with metal-oxide–semiconductor field effect transistors. The resulting solid state switches boast low-resistance and excellent dv/dt ruggedness. This makes the devices well-suited to performing high-speed switching operation while generating little noise or heat. Through its IXYS subsidiary, Littelfuse offers several types of MOSFET modules in single, dual, half-bridge, phase leg, triple phase leg, six-pack, and trench configurations.

Subcategories under MOSFET Modules

MOSFET Modules Applications

man in orange utility suit checking string inverters
String Inverters

String inverters connect multiple PV panels to a single solar inverter. Consult this block diagram to find Littelfuse components that help these

gloved hand adjusting micro inverters
Micro Inverters

Microinverters install on PV panels to convert direct current to alternating current for transmission lines. This block diagram highlights

MOSFET Modules Resources