background-waves

Series: SRP1-CR

SRP1-CR
Product Status| Activei
info
The SRP1-CR High-Endurance series are multipurpose SSRs that come with everything you need to ensure better uptimes, while allowing a fast, safe and easy installation:
  • Overvoltage protection is ensured through the use of Littelfuse SMBJ Series TVS Diodes , inside, for overvoltage protection to safeguard the relay’s operation even in the event of electrical spikes within the network.
  • The IP20 plastic cover provides finger-safe protection for the user by preventing accidental contact with live terminals.
  • A pre-attached Thermal Pad eliminates the need for thermal paste application, ensuring an easy and clean installation with efficient heat dissipation.
Using the latest manufacturing techniques in Direct Bonding Technology and featuring high-end power semiconductors (Littelfuse proprietary IXYS Technology ) this relay provides maximum quality, reliability, and longevity even under tough conditions compared to any other relay in the market.
  • High-Endurance Design
  • Integrated Protection & Installation Features
  • Broad Application Spectrum
  • Provides enhanced operational reliability and extended service life,ensuring consistent performance even in demanding conditions
  • IP20 finger-safe protection and overvoltage TVS protection
  • Engineered to accommodate a diverse range of applications and loadtypes, offering flexibility and utility in various engineering projects

SRP1-CR Parts

FiltersFilters

SRP1-CR Applications

Highlights Section

  • Heating and motion control in industrial automation
  • Industrial ovens & electronics production equipment
  • Plastic & packaging machinery
  • Air handlers and other HVAC equipment
  • Cooking ovens & hot drinks dispensers
  • Theatrical, public & traffic lighting control

Series: SRP1-CR Resources

How Littelfuse Ensures Solid-State Relay Quality
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

How Littelfuse Ensures Solid-State Relay Quality

Take a closer look at how Littelfuse puts its Solid-State Relays (SSRs) to the test. This video walks you through the potential risks of using low quality SSRs and shows how Littelfuse products are engineered and tested for long-term performance and quality. See why Littelfuse SSRs are a smart choice for reliable operation in demanding environments then download the full report below.

Littelfuse Solid-State Relays - Take a Look Inside
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

Littelfuse Solid-State Relays - Take a Look Inside

Step inside the world of Littelfuse Solid-State Relays and discover the power of performance. With over 750,000 stress cycles, our high-endurance relays deliver unmatched reliability for industrial ovens, HVAC systems, packaging machinery, and more. Say goodbye to costly downtime and hello to safer, smoother operations. See why Littelfuse is the trusted choice for cutting-edge automation.