067201.6 - 672 Series

Series: 672      Replaced By: 087401.6 Questions? Contact Littelfuse Support
Roll Over to Zoom

NOT RECOMMENDED FOR NEW DESIGN. PLEASE USE THE 874 Series. CLICK HERE For Technical Specifications.


Features:

  • Designed to UL/CSA 248 Standard.
  • Fast-Acting, glass body fuse in a compact package.
  • This space saving fuse is ideally suited for lighting, power supply, and adapter applications.
Property (Mouseover for details) Value
Ampere Rating (A) 1.6
Body Glass Body
Nominal Melting I2T (A2sec) 0.965
Interrupting Rating 50A@250VAC
Min Operating Temp °C -55
Max Operating Temp (°C) 125
Nominal Cold Resistance (Ohms) 0.056499999
Opening Fast-Acting (F)
Package Size 3.6x10mm
VAC (V) 250