241 Series - Indicating 5x25mm Medium-Acting Ceramic Body Fuse

241_foto
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse.

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VAC (V)Nominal Melting I2T (A2sec)Interrupting RatingMin Operating Temp °CMax Operating Temp (°C)Marking CodeNom
Voltage
Drop
(mV)
OpeningSizeStockSamplesCompare
241008000210.082500.01580A@250VACMedium-Acting/Medium Time Lag/Medium Time Delay5x25mmCheckOrder
241010000210.12500.0380A@250VAC-257021500Medium-Acting/Medium Time Lag/Medium Time Delay5x25mmCheckOrder
241012500210.1252500.05380A@250VAC-257021500Medium-Acting/Medium Time Lag/Medium Time Delay5x25mmCheckOrder
241016000210.162500.1180A@250VAC-257021400Medium-Acting/Medium Time Lag/Medium Time Delay5x25mmCheckOrder
241020000210.22500.2380A@250VAC-257021400Medium-Acting/Medium Time Lag/Medium Time Delay5x25mmCheckOrder
241025000210.252500.3880A@250VAC-257021375Medium-Acting/Medium Time Lag/Medium Time Delay5x25mmCheckOrder
241031500210.3152500.680A@250VAC-257021410Medium-Acting/Medium Time Lag/Medium Time Delay5x25mmCheckOrder
241040000210.42500.7580A@250VAC-257021280Medium-Acting/Medium Time Lag/Medium Time Delay5x25mmCheckOrder
241050000210.52501.580A@250VAC-257021250Medium-Acting/Medium Time Lag/Medium Time Delay5x25mmCheckOrder
241063000210.632502.380A@250VAC-257021220Medium-Acting/Medium Time Lag/Medium Time Delay5x25mmCheckOrder
241080000210.8250380A@250VAC-257021400Medium-Acting/Medium Time Lag/Medium Time Delay5x25mmCheckOrder
2411100002112504.580A@250VAC-257021350Medium-Acting/Medium Time Lag/Medium Time Delay5x25mmCheckOrder
241112500211.252506.880A@250VAC-257021315Medium-Acting/Medium Time Lag/Medium Time Delay5x25mmCheckOrder
241116000211.62502.31500A@250VAC-257021480Medium-Acting/Medium Time Lag/Medium Time Delay5x25mmCheckOrder
2411200002122504.51500A@250VAC-257021360Medium-Acting/Medium Time Lag/Medium Time Delay5x25mmCheckOrder
241125000212.52507.51500A@250VAC-257021300Medium-Acting/Medium Time Lag/Medium Time Delay5x25mmCheckOrder
241131500213.151500A@250VAC-2570Medium-Acting/Medium Time Lag/Medium Time Delay5x25mmCheckOrder
241140000214250341500A@250VAC-257021180Medium-Acting/Medium Time Lag/Medium Time Delay5x25mmCheckOrder
241163000216.32501401500A@250VAC-257021160Medium-Acting/Medium Time Lag/Medium Time Delay5x25mmCheckOrder
2411800002182501701500A@250VAC-257021160Medium-Acting/Medium Time Lag/Medium Time Delay5x25mmCheckOrder
24121000021102502601500A@250VAC-257021150Medium-Acting/Medium Time Lag/Medium Time Delay5x25mmCheckOrder

pdf icon Fuse 241 Datasheet

Miniature Fuses datasheet to 5x25mm/ No. 241...