LCD Projector

LCD Projector


Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.

Solutions By Circuit

AC Mains

  • Leaded

  • C-III

    High Energy Radial Leaded Varistor

  • LA

    Line Voltage Operation Radial Leaded Varistor

  • UltraMOV25S

    UltraMOVTM 25S Varistor Series - High Peak Surge Current Radial Lead Varistor

DC input

DVI port

  • PGB10402

    PGB1 Series - PulseGuard® Lead-Free 0402 Surface Mount Polymeric ESD Suppressors

  • PGB10603

    PGB1 Series - PulseGuard® Lead-Free 0603 Surface Mount Polymeric ESD Suppressors

  • PGB20402

    PGB2 Series - PulseGuard® Lead-Free 0402 Surface Mount Polymeric ESD Suppressors

  • SP3003

    0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection

HDMI port

USB 2.0

USB 3.0

  • SP3003

    0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection

  • SP3010

    Ultra-Low Capacitance Diode Array for ESD Protection

  • SP3012

    Low Capacitance ESD Protection, 0.5pF Rail Clamp Array

  • SP3011

    Littelfuse SP3011 SPA™ TVS Diode Array