Medical Imaging Devices

Medical Imaging Devices


Circuits shown here can experience overload, short circuit conditions, or voltage transients (lightning, ESD, etc.) and may require protection components to meet Regulatory standards or to ensure reliable operation. Click on the green links to find Littelfuse circuit protection solutions.

Solutions By Circuit

10/100/1000 Ethernet ESD Protection

  • SP3002

    0.85pF, 12kV, Low Capacitance Diode Array for ESD Protection

10/100/1000 Ethernet Solutions for ESD and Lightning up to 10A, 20A and 40A

  • SP4060

    Low Voltage, Low Capacitance Diode Array for Surge Protection

  • SP3050

    2pF, 20kV, Low Capacitance Diode Array for ESD and Surge Protection

  • SPLV2.8

    Silicon Protection Array

10/100/1000 Ethernet, Intra-building Lightning Immunity

  • SP3050

    2pF, 20kV, Low Capacitance Diode Array for ESD and Surge Protection

Battery Pack

  • 0805L

    POLYFUSE® Lead-Free Surface Mount Resettable PPTC

  • 1210L

    POLYFUSE® Lead-Free Surface Mount Resettable PPTC

  • 1812L

    POLYFUSE® Lead-Free Surface Mount Resettable PPTC

  • 2016L

    POLYFUSE® Lead-Free Surface Mount Resettable PPTC

  • 2920L

    POLYFUSE® Lead-Free Surface Mount Resettable PPTC

  • LRD

    LRD Series - Strap Type Polymer PTC 15V / 20V

  • LTD

    LTD Series - Strap Type Polymer PTC 15V / 24V

  • STD

    STD Series - Strap Type Polymer PTC 15V / 24V

  • VLD

    VLD Series - Strap Type Polymer PTC 12 V

  • VTD

    VTD Series - Strap Type Polymer PTC 16V

  • Thin Film Chip Fuses

  • SP0503BAHT

  • SP0503BAHTG

DC input

DVI port

  • PGB10402

    Lead-Free 0402 Surface Mount Polymeric ESD Suppressors

  • PGB10603

    Lead-Free 0603 Surface Mount Polymeric ESD Suppressors

  • PGB20402

    Lead-Free 0402 Surface Mount Polymeric ESD Suppressors

  • SP3003

    0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101

Speaker

USB 2.0

USB 3.0

  • SP3003

    0.65pF, 8kV, Low Capacitance Diode Array for ESD Protection - Qualified to AEC-Q101

  • SP3010

    Ultra-Low Capacitance Diode Array for ESD Protection

  • SP3012

    Low Capacitance ESD Protection, 0.5pF Rail Clamp Array - Qualified to AEC-Q101

  • SP3011

    Littelfuse SP3011 SPA™ TVS Diode Array