Surface Mount


  • P4SMA

  • 400W Surface Mount Transient Voltage (TVS) Diode - P4SMA

  • VR (Vso): 5.8, 6.4, 7.02, 7.78, 8.55, 9.4, 10.2, 11.1, 12.8, 13.6 more

  • Watts (W): 400, 600

  • IPP 10x1000μs (A): 0.5, 0.6, 0.7, 0.8, 0.9, 1, 1.1, 1.2, 1.3, 1.5 more

  • SMCJ

  • RoHS Compliant Surface Mount Transient Voltage Suppressor

  • VR (Vso): 5, 6, 6.5, 7, 7.5, 8, 8.5, 9, 10, 11 more

  • Watts (W): 1500, 2000

  • IPP 10x1000μs (A): 2.1, 2.3, 2.6, 2.8, 3, 3.1, 3.5, 3.7, 4.1, 4.2 more

  • 1.5SMC

  • 1500W Surface Mount Transient Voltage Supressors

  • VR (Vso): 5.8, 6.4, 7.02, 7.78, 8.55, 9.4, 10.2, 11.1, 12.8, 13.6 more

  • Watts (W): 1500, 2000

  • IPP 10x1000μs (A): 2, 2.1, 2.3, 2.5, 2.7, 2.8, 2.9, 3.1, 3.2, 3.4 more