Surface Mount Varistors


Littelfuse_Dongguan BeiCe MOV_ISO TS16949icon Littelfuse_Dongguan_IATF16949_October-2020

Littelfuse_Dongguan BeiCe MOV_ISO14001 2004icon Dongguan ISO14001 2015_June 29 2020

MOV Factory

Littelfuse_Dongguan BeiCe MOV_ISO9001 2000icon Littelfuse Dongguan_ISO9001 2015_October-2020

MOV/MLV Factory

pdf icon Varistor MHS Datasheet

The Multilayer High–Speed MHS Series is a very-low capacitance extension to the Littelfuse ML family of transient voltage surge suppression devices available in an 0402 and 0603–size surface mount chip...

Varistors MHS SPICE Model lib

Varistors MHS SPICE Model OLB

Varistors MHS SPICE Model slb

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

Littelfuse ML Multilayer Surface Mount Surge Suppressors Application Note

This application note focuses on the ML version multilayer suppressor. Littelfuse produces four families of multilayer suppressor, including the ML, MLE, MLN and AUML. Much of the information presented here is generic to all four.

pdf icon Soldering Recommendations for Surface Mount and Multilayer Metal Oxide Varistors Application note

This application note discusses recommendations for soldering surfacemount. MMOVcomponents. Surface mount technology has the advantages of lower costs, increased reliability and the reduction in the size and weight of components used. With these advantages, surface mount technology is fast becoming the norm in circuit design.

pdf icon The ABCs of Littelfuse Multilayer Suppressors Application Note

This application guide is similar to The ABCs of MOVs', offering specific information on Multilayer suppressor device technology and is intended to be a supplement to the Littelfuse Multilayer data sheets. Applications are covered, giving general examples of where these products are used. The Basics, describes the fundamental fabrication, operation and functions. And Common Questions addresses frequently asked questions from Production Engineers, and Designers.

AN9768 Transient Suppression Devices and Principles

This application note discusses the two major categories of transient suppressors: a) those that attenuate transients, thus preventing their propagation into the sensitive circuit; and b) those that divert transients away from sensitive loads and so limit the residual voltages.

AN9769 An Overview of Electromagnetic and Lightning Induced Voltage Transients

This application note is an overview of the sources and nature of various transient overvoltages, and the problems that may result.

EC611 Circuit Protection for Lithium Ion and Lithium Polymer Rechargeable Battery Applications

This application note summarizes how the increased use of Lithium-Ion and Lithium Polymer battery packs in applications where user safety is critical, the implementation of secondary protection circuits will ensure an unsurpassed level of safety with minimal cost impact.

pdf icon Why does USB 2.0 need Circuit Protection Application Note

This application brief demonstrates how to ensure reliable and safe circuit operation of USB products, protection against voltage and current transients must be carefully considered. Due to the higher data rates of USB 2.0, attention to the electrical characteristics of protection solutions is required.

Varistors CH8 SPICE Model slb

Varistors CH8 SPICE Model OLB