-
-
Low to Medium Voltage Radial Leaded Varistor
-
Size: 10mm, 14mm, 20mm, 5mm, 7mm
-
VMAX AC (V): 4, 6, 10, 14, 17, 20, 21, 23, 25, 30 more
-
VMAX DC (V): 5, 5.5, 8, 14, 18, 22, 26, 27, 28, 31 more
|
-
-
Thermally Protected Varistor Series with Indicating Lead
-
Size: 14mm, 20mm
-
VMAX AC (V): 115, 130, 140, 150, 175, 200, 230, 250, 275, 300 more
-
WTM (J): 35, 50, 52, 55, 60, 70, 75, 80, 100, 110 more
|
-
-
Line Voltage Operation Radial Leaded Varistor
-
Size: 10mm, 14mm, 20mm, 7mm
-
VMAX AC (V): 130, 140, 150, 175, 230, 250, 275, 300, 320, 385 more
-
VMAX DC (V): 175, 180, 200, 225, 300, 330, 369, 405, 420, 505 more
|
-
-
Varistors Series
-
Size: 5, 7, 10, 14, 20
-
VMAX AC (V): 14, 17, 25, 30, 42, 50, 60, 75, 95, 130 more
-
VMAX DC (V): 16, 20, 28, 34, 50, 65, 85, 100, 125, 170 more
|