|
-
-
Fast-Acting Laminated Body Midget Fuses
-
Amps (A): 0.5, 1, 1.5, 2, 2.5, 3, 4, 5, 6, 6.25 more
-
VAC (V): 125, 250
-
Interrupting Rating: 10 kA @ 125 Vac, 10 kA @ 250 Vac
|
-
-
Fast-Acting Fiber Body Midget Fuses
-
Amps (A): 1, 1.5, 2, 3, 4, 5, 6, 8, 10, 12 more
-
VAC (V): 250
-
Interrupting Rating: 10 kA @ 250 Vac
|
-
-
1 3/8" long Fast-Acting Special Midget Fuses
-
Amps (A): 0.2, 0.4, 0.5, 0.75, 0.8, 1, 1.5, 1.6, 1.8, 2 more
-
VAC (V): 250, 600
-
Interrupting Rating: 10 kA @ 250 Vac, 10 kA @ 600 Vac
|
-
-
Time-Delay Pin Indicating Midget Fuses
-
Amps (A): 0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.12, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8 more
-
VAC (V): 125
-
Interrupting Rating: 10 kA @ 125 Vac
|
-
-
Time-Delay Midget Fuses
-
Amps (A): 0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.5, 2.8, 3 more
-
VAC (V): 250
-
VDC (V): 125
|
-
-
Time-Delay Midget Fuses
-
Amps (A): 0.1, 0.125, 0.15, 0.187, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.12, 1.125, 1.25, 1.5, 1.6, 2, 2.25, 2.5 more
-
VAC (V): 500
-
VDC (V): 300
|
|
-
-
Fast-acting, high-interrupting capacity, current-limiting type fuse.
Especially suited for control ...More
-
Amps (A): 0.1, 0.125, 0.2, 0.25, 0.3, 0.5, 0.75, 1, 1.5, 2, 2.5, 3, 3.5, 4, 5, 6, 7, 8, 9, 10 more
-
VAC (V): 600
-
VDC (V): 500
|
-
-
AC/DC Rated Fast-Acting Midget Fuses
-
Amps (A): 0.1, 0.125, 0.2, 0.25, 0.3, 0.5, 0.75, 1, 1.5, 2, 2.5, 3, 3.5, 4, 5, 6, 7, 8, 9, 10 more
-
VAC (V): 600
-
VDC (V): 600
|
-
-
Increased Time-Delay Midget Fuses
-
Amps (A): 1, 1.6, 2, 3, 5, 6
-
VAC (V): 600
-
Interrupting Rating: 10 kA @ 600 Vac
|