Order a Sample


You Searched for: Electrical Windshield Wiper Switches

Click the “Add to Cart” button for the part number you would like to order samples of from the list below. Once you click the button, you will be redirected to the next step in the ordering process.


Add to Cart Sample Item Description
Add to
Cart
75228-17 W/W ROT SW W/WASH 3POS 10A/12VDC SLD
Add to
Cart
75228-04 SW W/W
Add to
Cart
75236 SW W/W
Add to
Cart
75221-09-BX W/W ROT SW W/WASH 3POS 6A/12VDC
Add to
Cart
75221-06 SW W/W 12V 6A
Add to
Cart
75228-03 SW W/W
Add to
Cart
75228-03-BX W/W ROT SW W/WASH 3POS 10A/12VDC
Add to
Cart
75221-09 SW ROT 3POS W-W BLD KNOB
Add to
Cart
75226 SW W/W
Add to
Cart
75212-04-BX W/W ROT SW 3POS 7A/24VDC
Add to
Cart
75212-04 SW ROT 3POS W-W BLD KNOB
Add to
Cart
75217-04 SW W/W