HHS Series - Hard Start Kit

HHS-410 composite
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The HHS Series Hard Start Kits are used to improve the starting torque of single-phase electric motors. The kit consists of a start capacitor and a switching mechanism. The start capacitor increases the current through the start winding of the motor and is eventually removed by the switching mechanism once the motor reaches an optimum speed.

Access specifications, certifications, check availability and order parts below

Catalog #Capacitance mFdFrequencyMounting MethodTermination TypeOperating TemperatureSpecial FunctionInput
Voltage (V)
Compare
HHS-410243-29250/60 HzClip Mount or Screw Mount5 wire leads-40° to 65°CSolid state relays and capacitor. Works on RSIR; CSIR; PSC and CSR compressors.110-125
HHS-543-5250/60 HzClip Mount or Screw Mount2 wire leads-40° to 65°CPositive temperature coefficient (PTC) relay and capacitor; easy 2-wire installation90-277
HHS-6130-15650/60 HzClip Mount or Screw Mount2 wire leads-40° to 65°CPositive temperature coefficient (PTC) relay and capacitor; easy 2-wire installation90-277
HHS-7E130-15650/60 HzClip Mount or Screw Mount2 wire leads-40° to 65°CElectronic potential relay (EPR) and capacitor; easy 2 wire installation170-277
HHS-810145-17350/60 HzClip Mount or Screw Mount5 wire leads-40° to 65°CSolid state relays and capacitor. Works on RSIR; CSIR; PSC and CSR compressors.110-125
HHS-8E189-27750/60 HzClip Mount or Screw Mount2 wire leads-40° to 65°CElectronic potential relay (EPR) and capacitor; easy 2 wire installation170-277
To request product environmental information, please complete the Product Environmental Information Request Form.