CAP-20/440 - HCK Series

Series: HCK
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

A run capacitor, also known as a start capacitor, boosts the current and increases the power factor to an electrical motor. Common applications include HVAC, pool and spa, motors, food service and electronics. Our engineers and quality specialists provide services that meet or exceed customer requirements—all capacitors undergo in-house testing and validation. We carry extensive inventory to meet delivery schedules.
Property (Mouseover for details) Value
Capacitor Type Single
Capacitance (MFD) 20
Operating Life 22000 hours with 94% survival
Frequency 50/60 Hz
Mounting Method Strap Mount
Input Voltage (V) 440
Termination Type 0.250" x 0.032" quick-connect lug terminals
Capacitance Tolerance 3 %
Operating Temperature -40° to 70°C
Special Function Aluminum oil filled construction; EIA standard RS-456
To request product environmental information, please complete the Product Environmental Information Request Form.