Definite Purpose Contactors


  • HCD

  • Contactor

  • Full Load Current Inductive(A): 50, 60, 75, 90, 120

  • Full Load Current Resistive(A): 120A @ 600VAC, 150A @ 600VAC, 65A @ 600VAC, 75A @ 600VAC, 90A @ 600VAC

  • Coil Voltage: 24, 120, 480, 208/240