SSA3921L0M30JWR - SSA Series

Series: SSA
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse SSA Series is a two-terminal, ultra-low resistance shunt resistors are of superior quality and are best suited for applications including power hybrid applications, frequency converters, power modules, and communication systems.

Features:

  • English case sizes 2512, 3921, and 5931
  • Resistance form 0.2mΩ - 4mΩ
  • Power up to 15W
  • Tolerance down to ±1.0%
  • TCR down to ±50 ppm/˚C

Benefits:

  • Small size
  • High voltage

Applications:

  • Power Hybrid Application
  • Frequency Converter
  • Power Module
  • Communication System

Chinese Subtitles - Japanese Subtitles

To request product environmental information, please complete the Product Environmental Information Request Form.