24401-01-BX - Continuous-Duty SPDT Series

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Designed for forward and reverse systems, including those in forklift trucks, electric golf carts, and winches, the Continuous-Duty SPDT Series Changeover Solenoid Relay features normally closed (NC) contacts rated for 35 A maximum continuous current and normally open (NO) contacts rated for 85 A maximum continuous current.

This individually boxed specialty Cole Hersee brand continuous-duty solenoid relay (24401-01-BX) features a 12 V DC grounded coil and a coil impedance of 17.5 ohms.

Features and Benefits

  • 12 V DC grounded coil
  • Coil impedance of 17.5 ohms
  • Included hex nuts and lock washers are assembled
  • Individually boxed
To request product environmental information, please complete the Product Environmental Information Request Form.