24063-06 - Continuous-Duty SPST Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 36 V 85 A Continuous-Duty SPST Series Insulated Solenoid Relay (24063-06) is designed with a plated steel housing, single-pole, single-throw (SPST) circuitry, and normally open contacts. This model has a 24 V coil and a coil impedance of 71 ohms.

This insulated solenoid features studs that are electrically isolated from the housing. The heavy-duty, durable contacts and the high contact force developed by the solenoid allow this relay to handle high current loads.

In addition, this model of the Continuous-Duty SPST series solenoid relay features an IP66 rating.

Features and Benefits

  • 85 A continuous current rating
  • 24 V coil and a coil impedance of 71 ohms
  • Voltage drop of <30 mV at 50 A
  • Insulated coil design electrically isolates the studs from the housing
  • SPST circuitry and normally open contacts
  • Sealed housing carries an IP66 rating
  • Two large 5/16"-24 copper power studs and two small #10-32 steel coil studs (control circuit) are heavy and durable
  • Flat bracket
  • Includes hex nuts and lock washers
To request product environmental information, please complete the Product Environmental Information Request Form.