00511100 - 13-Pole 12V Plugs Series

External overview image
Roll Over to Zoom
 

Provides a single connector for all the connections required in the older 7-pole 12V system type N and S. The plug connects to the socket with a bayonet twist system to avoid accidental disconnection.

The plugs are available both in the traditional version and in a new patented version, allowing faster assembly yet complying to the requirements of the norm. The new version has been equipped with a tool for fitting the insert which can also be used as a parking protection. Connectors are used for electrical connections between a vehicle and a trailer or caravan with 12V electrical system.

  • Standards: Conforms to ISO 11446
  • Greater mechanical resistance
  • More reliable and safe electrical connection
  • The screw and crimp contacts version
  • Nickel-plated brass contacts
Property (Mouseover for details) Value
Voltage Rating (Max) 12
Housing Plastic
Circuitry 13
Input Terminals 7x1.5 mmq+5x2.5 mmq Nickel-Plated Brass Screw
Output Terminals 8±1 mm
To request product environmental information, please complete the Product Environmental Information Request Form.