13-Pole 12V Wiring Harness Series - 13-Pole 12V Wiring Harness

External overview image
Roll Over to Zoom

13-pole ISO 11446 wiring cables with trailer electronic control module for cars, caravans and campers. Littelfuse wiring kit and trailer control modules are a simple and effective solution for the trailer lights driving, both on cars and camper, without any load for the vehicle electrical system.

Built with technologically innovative and high-quality components which increase the reliability and the long-life of the product. Wiring kit with cables and 13-pole sockets connect perfectly to the vehicle lighting indicator with the trailer.

  • Standards: Conforms to ISO 1724 recommendations and standards
  • Error signal from the car check-control
  • Trailer control modules purpose is the vehicle rear fog light switch off when the trailer is connected and the rear fog function is on. Depending on the trailer control modules type, there can be further and different functions.

Access specifications, certifications, check availability and order parts below

Catalog #Voltage Rating MaxHousingCircuitryInput TerminalsCompare
0025020012Plastic13Nickel-Plated Brass Screw
0025096212Plastic13Nickel-Plated Brass Screw
0025110012Plastic13Nickel-Plated Brass Screw
0025120012Plastic13Nickel-Plated Brass Screw
00250961
Obsolete: 2018 -08-14
12Plastic13Nickel-Plated Brass Screw
To request product environmental information, please complete the Product Environmental Information Request Form.

  • Showing 1 items