00584570 - 15-Pole 24V Sockets Series

Series: 15-Pole 24V Sockets Series
Obsolete: 2018 -08-14
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
 

This system provides in a single connector for all the connections required in the former 24V 7-pole system type N and S. Advantages are greater mechanical resistance, higher water tightness as well as a more reliable safe electrical connection.

Plugs are equipped with stainless steel locking lever and rollers according to the regulations ISO 12098 to prevent accidental disconnection. The 15-pole sockets fully comply to the technical requirements of ADR/GGVS norms regarding vehicles transporting hazardous goods.

These connectors are used for electrical connections between a vehicle and a trailer with 24V electrical system in the commercial vehicles sector.

  • Standards: Conforms to ISO 12098 recommendations and standards
  • Nickel-plated brass contacts
  • Version of crimp contacts with a special tool
  • Version of screw contacts (suitable for the spare parts market)
Property (Mouseover for details) Value
Voltage Rating (Max) 24
Housing Plastic
Circuitry 15
Input Terminals 12x1.5 mmq+3x2.5mmq Nickel-Plated Crimped Brass
Output Terminals 7-12 mm
To request product environmental information, please complete the Product Environmental Information Request Form.