00521430 - 7-Pole 24V - Small Series

Series: 7-Pole 24V - Small Series
Obsolete: 2018 -08-14
Questions? Contact Littelfuse Support
521430
Roll Over to Zoom

7-pole 24V electrical coils are used for the electrical connection between a truck tractor and a semitrailer in the commercial vehicles sector. These products are supplied with a cable conforming to ISO 4141, with external sheath made of Polyurethane (TPU) and available only with small size 20mm turn diameter.

The coils are available with plugs according to ISO 1185 for the normal connector and ISO 3731 for the supplementary connector, with plastic or aluminum body. All coils are available in several versions with working lengths between 3 and 4.5m. Coils with molded plugs complete the range with an advantage of water tightness and dustproof to IP65

  • Standards: Conforms to ISO 1185, ISO 3731 and ISO 4141 recommendations and standards.
  • External sheath of Polyurethane (TPU) maintains elasticity even at low temperatures
  • The coils are available with a rubber protection grommet
  • The coils are available with plugs in aluminum or plastic body
Property (Mouseover for details) Value
Voltage 24V
Cable Material Polyurethane
Cable Diameter 9.8 mm
Turn Diameter 20 mm
Cable Cores 6x1+1x1.5 mmq
Maximum Extended Working Length 3 m
ISO 3731
Connector Material Plastic
Obsolete Date 8/14/18