00557470 - EBS 24V - Large Series

557470
Roll Over to Zoom

24V electrical coils with EBS are used to connect a trucks tractor and a semitrailer in the commercial vehicles sector, conforming to ISO 7638-1. They are authorized for electrical connections on vehicles transporting hazardous goods, based on the technical specifications given by ADR/GGVS norms. 

The cables conform to ISO 4141, with external sheath made of HYTREL® (TEEE) and available with large size 80mm turn diameter.

  • Standards: Conforms to ISO 7638-1 and ISO 4141 recommendations and standards
  • External sheath of HYTREL® (TEEE) has high resistance against mechanical abrasion and chemical agents and is mostly used by OE manufacturer
  • All coils are available with a bending protection grommet
Property (Mouseover for details) Value
Voltage 24V
Cable Material HYTREL
Cable Diameter 13.5 mm
Turn Diameter 80 mm
Cable Cores 2x4+5x1.5 mmq
Maximum Extended Working Length 4.5 m
ISO 7638-1