00605300 - 15-Pole - ABS - EBS Accessories Series

Series: 15-Pole - ABS - EBS Accessories Series
Obsolete: 2018 -08-14
Questions? Contact Littelfuse Support
605300
Roll Over to Zoom

The ABS system conforming to ISO/DIN 7638 is required on all vehicles weighing over 3.5 tons. These connectors are used for the electrical connection of the ABS braking system between a truck tractor and a trailer or semitrailer in the commercial vehicles sector, both for 24V and 12V electrical systems.

Kit of kitted pins for EBS pins 24V plug
Property (Mouseover for details) Value
Description Kit of Kited pins for EBS pins 24V plug
Sample Capable No
Obsolete Date 8/14/18