00200600 - ADR Cables Series

Series: ADR Cables Series
Obsolete: 2018 -08-14
Questions? Contact Littelfuse Support
200600
Roll Over to Zoom

ADR cables resist UV-ray and low temperatures, as well as being resistant to oil, weathering and chemicals thanks to the PUR sheathing. In addition they provide for higher resistance against wear, abrasion, microbiotic attack and hydrolysis. The cables have been produced in accordance with the latest international standards ISO 4141 and ISO 6722.

  • Standards: Conforms to ISO 4141 & ISO 6722 recommendations and standards
  • Wire insulation and inner sheath: PVC
  • Sheath: PUR
  • Min/Max temperatures: -40°C / +85°C
Property (Mouseover for details) Value
Sample Capable No
Obsolete Date 8/14/18