0AFH0002Z - ATO - AFH Series

External overview image
Roll Over to Zoom
 

AFH Series ATO fuse holders are versatile holders for in-line or panel mount applications. Interlock body design allows fuse holders to be snapped together. Use with ATO® Fuse 1 to 20 amps (standard duty) or 25-30A (Heavy Duty). Supplied with 8” wire loop.

Features and Benefits

  • 8” looped wire leads for in-line installation
  • Snap fit arms for panel mounting
  • Interlocking body design allows multiple fuse holders to be snapped together
  • UL94 V-2 Rated for Flammability Resistance
Property (Mouseover for details) Value
Fuse Type ATO
Current Rating (Max) 1
To request product environmental information, please complete the Product Environmental Information Request Form.