Sealed In-Line ATO & MINI Fuse Holders Series - Sealed In-Line ATO & MINI Fuse Holders

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Sealed In-line ATO and MINI fuse holders are designed to allow easy installation of fusing into potentially wet or dirty environments outside of the cab. Use with ATO fuses 1-30A or MINI fuses 2-30A. Comes with twin 8” red GXL wire leads for easy in-line installation.

Features and Benefits

• Rated IP67 with sealed cover for moisture & dust resistance

• Includes two 8” Red GXL wire leads for easy in-line installation

 

Specifications

Max Voltage: 32V DC

Available Fuse Rating: 1-30A

Ingress Protection: IP67

Operating Temp: -40° to 85° C

 

Applications

• Local circuit protection outside of cab

• External accessory lighting

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Max)Voltage Rating MaxWire sizeIngress ProtectionTemperature Maximum CelsiusTemperature Minimum CelsiusIgnition protectionSamplesCompare
FHAS100In-LineATO203212 AWGIP6785-40V-2Order
FHAS100-BPIn-LineATO203212 AWGIP6785-40V-2Order
FHAS101In-LineATO203214 AWGIP6785-40V-2Order
FHMS200In-LineMINI303212 AWGIP6785-40V-2Order
FHMS200-BPIn-LineMINI303212 AWGIP6785-40V-2Order
FHMS201In-LineMINI203214 AWGIP6785-40V-2Order
SFHA0001ZXJOrder

  • Showing 2 items
To request product environmental information, please complete the Product Environmental Information Request Form.