Glass FHP Series - 32V In-Line Bayonet Knob Glass Fuse Holder

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Glass FHP Series 32V In-Line Bayonet Knob Glass Fuse Holder comes with 3 springs to allow use with glass SFE (7.5, 9, 14, and 20) and AGC (AG3) fuses up to 20 amps. Made with a heat-resistant black thermoset material, the automotive glass fuse holder carries a UL 94 V-0 flammability rating. Its spring-locked, bayonet-type knob helps make installing and replacing a glass tube fuse simple. Plus, the red 15" looped 14 AWG wire makes in-line installation easy.

Features and Benefits

  • Includes 3 springs for compatibility with glass SFE (7.5, 9, 14, and 20) and AGC (AG3) fuses up to 20 amps (fuses sold separately)
  • Spring-locked, bayonet-type knob for easy fuse replacement
  • Red 15" looped 14 AWG wire lead enables simple in-line installation
  • Heat-resistant black thermoset material with a UL 94 V-0 flammability rating

Applications

  • Accessory Circuits

Access specifications, certifications, check availability and order parts below

Catalog #Mounting MethodFuse TypeCurrent Rating (Continuous) in AmpsCurrent Rating (Max)Voltage Rating MaxStockSamples
0FHP0001ZIn-Line Fuse HolderGlass152032CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0FHP0001Z FSHLDR BOX RoHS No 07/30/2012 PbFree No 07/30/2012 CoC_RoHS10_0FHP0001Z REACH_SVHC Declaration_0FHP0001Z No
07/30/2012
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.