Glass - FNY Series - Universal Glass Style - In-Line Wire Leaded Fuseholder

fny30
Roll Over to Zoom
fny30 fny

FNY Series In-line Universal Glass Style Fuse Holders are designed for SFE, AGA, AGC, AGW, and AGX Glass Type automotive fuses. Simple twist-lock knob and body design allows for easy fuse installation and replacement. Standard Duty version fit for traditional automotive and commercial vehicle accessory circuits (lighting, displays, communications, etc). Heavy Duty version fit for air conditioner, heater blower motors, and other higher load applications.

Features and Benefits

  • Standard Duty--8” looped UL 1015 wire leads for cut and install in-line installation
  • Heavy Duty--two 4” GXL wire leads for easy in-line installation
  • Accepts SFE, AGA, AGC, AGW, and AGX Series Glass Fuses
  • Spring-loaded twist-lock body for easy fuse installation and replacement
  • Weather resistant nylon body

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)FamilyVDC (V)Fuse TypeStockSamplesCompare
0FNY0001XP20Carded ProductFuseholders32Glass
0FNY0001ZXJ30Fuseholders32
0FNY0002ZXJ30Fuseholders32Glass
0FNY0020XP20Carded ProductFuseholders32Glass
0FNY0030XP30Carded ProductFuseholders32Glass
FNY120BoxedFuseholdersCheck
FNY1BP20Carded ProductFuseholdersCheckOrder
FNY2020BoxedFuseholdersCheck
FNY20BP20Carded ProductFuseholdersCheckOrder
FNY3030BoxedFuseholdersCheck
FNY30BP30Carded ProductFuseholdersCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.