01520001TXN - MAXI® MAB Series

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MAXI® MAB Series 32V In-Line Screw Terminal Fuse Holder is designed to safely and easily replace hard-to-change fusible link wire. Compatible with up to 60-amp MAXI® blade fuses (sold separately), this automotive fuse holder is ideal for high-amp audio circuit protection. An interlocking fuse holder block feature allows 2-pole installation.

This configuration of the MAXI® MAB Series screw terminal fuse holder (01520001TXN) includes a black body with a UL 94 V-2 flammability rating, 2 terminals and 2 nuts.

Features and Benefits

  • Each fuse holder includes a black body with a UL 94 V-2 flammability rating, 2 terminals and 2 nuts
  • Comes in boxes of 10 MAXI® MAB fuse holders
Property (Mouseover for details) Value
Mounting Method IN LINE FUSE HOLDER
Fuse Type Maxi
Current Rating (Max) 60
Voltage Rating (Max) 32
Ignition protection V-2
Input Terminals 2.5 -6 MM² (DIN 46234) 6 -10 MM² (DIN 46234)"
Replaced By Part Number Contact Littelfuse
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
01520001TXN FUSEHOLDER MAXI-PACKED 10 RoHS No 08/03/2012 PbFree No 08/03/2012 CoC_RoHS9_01520001TXN REACH219_Declaration_(Contain)_01520001TXN
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.