0FHM0003ZXJR - MINI® FHM Series

Series: MINI® FHM
Obsolete: 2021 -05-14 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

"

This product is not recommended for new designs

Used with MINI / FK1 Fuse. Includes protective cover for harsh environment. This product is compatible with a MINI diode. Protected to a rating of IP67.


Features and Benefits
• Heat-Resistant TPV molded body
• IP67 rating with cover for use in harsh environments
• Tin-plated copper contacts for corrosion resistance
• Pre-crimped wire leads for application flexibility

"
Property (Mouseover for details) Value
Fuse Type MINI
Current Rating (Max) 20
Voltage Rating (Max) 32
To request product environmental information, please complete the Product Environmental Information Request Form.