0437.500A - 437A Series

Series: 437A
Questions? Contact Littelfuse Support
Fuse 437A Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 437A series AEC-Q200 Qualified fuses are specifically tested to cater to secondary circuit protection needs of compact auto-electronics applications.

Features:

  • AEC-Q200 Qualified
  • Fast response to faulty current to ensure over-current protection to sensitive electronic component.
  • Operating Temperature  from -55°C to +150°C
  • 100%  Lead-free, Halogen-Free and RoHS compliant

Applications:

  • Li-ion Battery
  • LED Head-Lights
  • Navigation
  • TFT display
  • BMS

Chinese Subtitles - Japanese Subtitles

Property (Mouseover for details) Value
Body Ceramic
Nominal Melting I2T (A2sec) 0.018
Moisture Sensitivity Level IPC/JEDEC J-STD-020C Level 1
Nominal Cold Resistance (Ohms) 0.908
Opening Fast-Acting (F)
Operating Temperature -55° to 150°C
Partner ECAD Models 0437.500A

TUVicon TUV_J50519871_20211012

UKCAicon UKDoc_437_437A series

CEicon CEDoc_437_437A

CSAicon CSA_1422-01_029862

URicon UR_JDYX2_E10480_102912165

cURicon cUR_JDYX8_E10480_102912165

pdficon Fuseology Selection Guide

Littelfuse Fuseology Selection Guide

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Littelfuse Fuse 437A Datasheet

pdficon Fuseholder Selection Guide

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0437.500WRA FUSE 63V FA 1206 .500A AECQ RoHS No 11/26/2017 PbFree No 11/26/2017 CoC_RoHS10_0437.500WRA REACH_SVHC Declaration_0437.500WRA Yes
11/26/2017
Does not Contain IPC_0437WRA_-0.500A-1.5A
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.