0441003.A - 441A Series

Series: 441A
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 441A series AECQ-Compliant fuses are specifically tested to cater to secondary circuit protection needs of compact auto-electronics applications.

Features:

  • AECQ-Compliant
  • Fast response to faulty current to ensure over-current protection to sensitive electronic component.
  • Operating Temperature from -55°C to +150°C
  • 100% Lead-free, Halogen-Free and RoHS compliant

Applications:

  • Li-ion Battery
  • LED Head-Lights
  • Navigation
  • TFT display
  • BMS
  • Clusters
Property (Mouseover for details) Value
Body Ceramic
Nominal Melting I2T (A2sec) 0.8165
Nominal Cold Resistance (Ohms) 0.0158
Opening Fast-Acting (F)
Operating Temperature -55° to 150°C
Partner ECAD Models 0441003.A

pdf icon Battery Disconnect and Protection

pdf icon Electric Two-/Three-Wheeler Solutions

pdf icon ESD Protection Solutions

pdf icon Uninterruptable Power Supply (UPS) & Energy Storage System (ESS) Spotlight

pdf icon xEV power train

pdf icon Automotive Electronics Applications Guide

This guide provides a summary of key circuit protection consideration factors, descriptions of the technologies Littelfuse offers, and product selection tables. It is designed to help you quickly find a protection solution appropriate to your application.

pdficon Fuse Accessories Selection Guide

A quick reference guide to selecting holders blocks and clips for fuse applications...

pdficon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdficon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Fuseholder Selection Guide

pdficon Fuseology Selection Guide

Littelfuse Fuseology Selection Guide

pdficon Littelfuse Fuse 441A Datasheet

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0441003.WRA FUSE 32V HIGH I2T 0603 3A AECQ RoHS No 06/06/2008 PbFree No 10/15/2015 Yes
10/15/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.