LP MINI® Series - Aftermarket - Low Profile MINI® Blade Fuse

Series: LP MINI®
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Low Profile MINI® 58V blade fuses perform as reliably as taller fast-acting MINI fuses. Automotive engineers use LP MINI fuses to save space and reduce weight without sacrificing circuit protection.

Features

  • Fast-acting
  • Available with ampere ratings of 5 A to 30 A
  • Interrupting rating of 1 kA at 58 V dc
  • Operate at up to 125 °C
  • Silver-plated zinc terminals
  • PA66 housings with UL flammability ratings of HB
  • Net weight 0.4 g ±15 % per fuse
  • Comply with ISO 8820-9
  • Recognized as UL 248 Special Purpose Fuses
  • Certified lead-free and RoHS compliant

Benefits

  • Color coding indicates ampere rating
  • See-through housings make it easier to see when fuses blow
  • High-contrast ampere stamps aid identification
  • Short blades offer additional material savings in fuse box design

Applications

  • Cars and SUVs
  • Trucks
  • Buses
  • Offroad vehicles
  • Watercraft as approved by Littelfuse
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
LMIN005.VP Fuse LowProfile Mini 58VDC Card 5A RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN005.V Fuse - LP Mini 58VDC Silver 5A, 5 pk RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN07.5V Fuse - LP Mini 58VDC Silver 7.5A, 5 pk RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN010.VP Fuse LowProfile Mini 58VDC Card 10A RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN010.V Fuse - LP Mini 58VDC Silver 10A, 5 pk RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN015.VP Fuse LowProfile Mini 58VDC Card 15A RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN015.V Fuse - LP Mini 58VDC Silver 15A, 5 pk RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN020.VP Fuse LowProfile Mini 58VDC Card 20A RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN020.V Fuse - LP Mini 58VDC Silver 20A, 5 pk RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN025.VP Fuse LowProfile Mini 58VDC Card 25A RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN025.V Fuse - LP Mini 58VDC Silver 25A, 5 pk RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN030.VP Fuse LowProfile Mini 58VDC Card 30A RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
LMIN030.V Fuse - LP Mini 58VDC Silver 30A, 5 pk RoHS No 07/10/2012 PbFree No 07/10/2012 No
07/30/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.