BF2 58V Series - MEGA® style 58V Slo-Blo® Automotive Bolt-Down Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This BF2 fuse is rated at 58V and offers a bolt-on fuse for high current wiring protection. Current rating 100A - 300A; with transparent housing for easy detection of blown fuses.
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
142.5395.6102 Fuse - BF2 58V / 1000A DC, 100A 200 pc RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
142.5395.6122 Fuse - BF2 58V / 1000A DC, 125A 200 pc RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
142.5395.6152 Fuse - BF2 58V / 1000A DC, 150A 200 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_142.5395.6152 No
08/01/2012
142.5395.6172 Fuse - BF2 58V / 1000A DC, 175A 200 pc RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
142.5395.6202 Fuse - BF2 58V / 1000A DC, 200A 200 pc RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
142.5395.6222 Fuse - BF2 58V / 1000A DC, 225A 200 pc RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
142.5395.6252 Fuse - BF2 58V / 1000A DC, 250A 200 pc RoHS No 08/01/2012 PbFree No 08/01/2012 CoC_RoHS10_142.5395.6252 REACH201_Declaration_142.5395.6252 No
08/01/2012
Does not Contain IPC_142.5395.6252
142.5395.6302 Fuse - BF2 58V / 1000A DC, 300A 200 pc RoHS No 08/01/2012 PbFree No 08/01/2012 No
08/01/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.