37311000430 - 373 Series

Series: 373
Questions? Contact Littelfuse Support
tr5_200pxl
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 373 Series are TR5®, sub-miniature, fast-acting type, 250V rated fuses, designed in accordance to UL 248- 14.


Features:

  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance, Shocksafe casing
  • Vibration resistant
  • Halogen free
  • CCCe for China import


Littelfuse_Phils_ISO9001_102407icon 2022-06-17_ISO 9001 2015_LF Phils

PhilsISO14001Certificateicon 2022-04-19_ISO 14001-2015_LF Phils

373 1000ma TC Curve

csa CSA 1422-01 051378

UL_JDYX E67006icon UL_JDYX_E67006_11_6_12

37311000430 ECAD Models

pdf icon Point of Sale

pdf icon Security Camera and Video Doorbells

pdf icon Wireless Charger Solutions

pdf icon Fuse 373 Datasheet

The TR5® 373 Series are fasting-acting 250V rated fuses...

373 Series TC Curve

pdf icon Building and Home Automation Application Guide

Today's buildings and homes are equipped with intelligent technologies for safer, more convenient, and energy-efficient living.

pdf icon Fuse Accessories Selection Guide

A quick reference guide to selecting holders blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s)
37311000430 FUSE 250V UL FA TR5 SL 1A RoHS No 01/25/2005 PbFree No 01/25/2005 CoC_RoHS10_37311000430_09-19-2019 REACH201_Declaration_37311000430_09-19-2019 Yes
02/14/2007
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.