FLA Series - Littelfuse FLA Fuses Provide Exceptional Supplemental Overcurrent Protection

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The FLA Series fuses are 125 V ac, pin-indicating, time-delay fuses for protection of control circuit transformers, solenoids, and other circuits with high in-rush currents. A metal indicator pin pops out 0.3” when the fuse opens, providing a visual indication of an open fuse. This built-in, blown-fuse indication quickly identifies which fuse or fuses within an electrical panel or system have blown. The time-delay design can carry an overload several times the normal load for a short period of time without blowing. FLA Series fuses can be used in conjunction with special fuse blocks to operate mechanical signal switches or energize alarm circuits. Fuses rated at 12 – 30 amperes have dual-tube construction.

Features

  • Indicating capability
  • Time-delay
  • POWR-GARD® technology
  • Dual-tube construction

Access specifications, certifications, check availability and order parts below

Catalog #Amps (A)VAC (V)Interrupting RatingOpeningSizeStockSamplesCompare
FLA.1000.112510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA.1500.1512510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA.2000.212510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA.2500.2512510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA.3000.312510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA.4000.412510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA.5000.512510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA.6000.612510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA.8000.812510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA001112510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA01.41.412510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA01.51.512510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA01.61.612510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA01.81.812510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA1.121.1212510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA1.251.2512510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA002212510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA02.52.512510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA02.82.812510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA2.252.2512510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA003312510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA03.23.212510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA03.53.512510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA004412510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA04.54.512510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA005512510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA05.65.612510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA006612510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA6.256.2512510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA007712510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA008812510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA0101012510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA0121212510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA0151512510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA0202012510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA0252512510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder
FLA0303012510 kA @ 125 VacSlo-Blo/Time Lag (T)/Time DelayMidget/5AGCheckOrder

  • Showing 3 items
To request product environmental information, please complete the Product Environmental Information Request Form.