PSR030DS0400 - PSR DIN Blade Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse PSR Series High-Speed Square Body Fuses are specially designed for protection of power semiconductor devices such as diodes, triacs, IGBTs, SCRs, MOSFETs and other solid-state devices that are typically designed into power conversion and power conditioning equipment. Variable frequency drives, inverters, UPS, rectifiers and soft-starters are examples of typical equipment designed with sensitive power semiconductor devices that cannot withstand any line surge or overcurrent conditions and require high-speed protection.

Littelfuse POWR-SPEED® PSR Series products offer optimized circuit protection at the extremely fast speed required to protect modern day power conversion devices. Available in DIN43653 Blade Style Termination with visual blown fuse indication standard on all fuses and optional Micro-switch for external indication.

Property (Mouseover for details) Value
Ampere Rating (A) 400
Interrupting Rating 200 kA @ 700 Vac
Opening Very Fast-Acting (FF)
Case Size 30
Amp Code (Part Number) 400

UR JFHR2.E71611 Special-Purpose Fuses Component Certificate

CCCicon CCC PSR030 FL DS DL Certificate

Certificate of Compliance RoHS10 REACH197 PSR 30-33 DS DL

curus JFHR8.E71611 Special-Purpose Fuses Component Certificate - Canadian

uricon CE PSR FL DS DL PSR DIN Blade Series

tc-icon PSR30 Time Current Curve

plt-icon PSR30 Peak-Let Thru Curve

cRUicon E71611 Special-Purpose Fuses Component Certificate PSR DIN Bladed Canadian

uricon E71611 Special-Purpose Fuses Component Certificate PSR DIN Bladed

pdficon POWR-Gard Catalog

pdficon POWR-Speed Technical Applications Guide

pdficon POWR-GARD Technical Application Guide

pdficon POWR-SPEED Overcurrent Protection Fundamentals

pdficon POWR-Speed Technical Application Guide - Japanese

pdficon POWR-Speed Technical Applications Guide - Mandarin

pdficon POWR-Speed Application Considerations

pdficon PSR DIN Blade Series High Speed Square Body Fuses Datasheet

pdf icon POWR-Speed Application Guide - Mandarin

pdficon POWR-GARD Technical Application Guide - Japanese

tc-icon PSR31 Time Current Curve

plt-icon PSR70 Peak Let-Thru Curve

pdficon PSR-DL 2D Prints

pdficon PSR-DS 2D Prints

tc-icon PSR70 Time Current Curve

plt-icon PSR31 Peak Let-Thru Curve

icon-request-icon PSR073DL 3D Model STP

icon-request-icon PSR031DL 3D Model STP

icon-request-icon PSR032DL 3D Model STP

icon-request-icon PSR033DS 3D Model STP

icon-request-icon PSR033DL 3D Model STP

icon-request-icon PSR032DS 3D Model STP

icon-request-icon PSR031DS 3D Model STP

icon-request-icon PSR071DL 3D Model STP

icon-request-icon PSR030DS 3D Model STP

icon-request-icon PSR072DL 3D Model STP

icon-request-icon PSR030DL 3D Model STP

icon-request-icon PSR070DL 3D Model STP

pdficon POWR-SPEED Fuse Cross Reference Guide - Mandarin

pdficon POWR-SPEED Fuse Cross Reference Guide

tc-icon PSR72 Time Current Curves

tc-icon PSR33 Time Current Curves

tc-icon PSR71 Time Current Curves

tc-icon PSR32 Time Current Curves

tc-icon PSR73 Time Current Curve

To request product environmental information, please complete the Product Environmental Information Request Form.