PLEDxSW Series - White Body Open LED Protector

Series: PLEDxSW
Obsolete: 2020 -03-26 Replaced By PLED Series  Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
LED Protector PLEDxSW PL
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The PLEDxSW Series Open LED Protector provides an electronic shunt path when an LED in an LED string fails as an open circuit. PLED devices are connected in parallel with each LED in a series string. If one LED fails as an open circuit, the PLED connected to it turns on and carries the current that would have gone through the failed LED. This keeps the rest of the string operating, so only a single LED goes dark rather than the whole string. The PLEDxSW has a molded white body that reflects more light to enhance overall light engine efficiency.

 

Features:

  • Molded white body open LED protector
  • Electronic shunt/bypass for open LEDs
  • Small-footprint, low-profile DO-214AA package
  • Automatically resets if LED heals itself or the power is cycled
  • RoHS compliant

 

Benefits:

  • Protector is less visible in the LED fixture; reflects more light to enhance overall light engine efficiency
  • Remainder of LED string can continue to function even if one LED fails as an open circuit
  • Standard SMB package provides layout flexibility; maximum heat dissipation makes it ideal for dense board applications
  • Low maintenance, high reliability

Access specifications, certifications, check availability and order parts below

Catalog #VDRM (V)MIN VBR@IT
(V)
MAX VBR@IT
(V)
Holding
Current
(mA)
IT
(mA)
VT
(V)
PackageSamplesCompare
PLED13SW
Obsolete: 2020 -03-26
Replaced By: PLED13S
131326511.2DO-214AA
PLED18SW
Obsolete: 2022 -10-31
Replaced By: PLED18S
181833511.2DO-214AAOrder
PLED6SW
Obsolete: 2022 -10-31
Replaced By: PLED6S
6616511.2DO-214AAOrder
PLED9SW
Obsolete: 2021 -07-18
Replaced By: PLED9S
9918511.2DO-214AAOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
PLED13SW LED PROTECTOR Bi 13V DO214 2L RoHS RoHS No 09/05/2012 PbFree No 06/16/2015 Yes
09/05/2012
PLED18SW LED PROTECTOR Bi 18V DO214 2L RoHS RoHS No 09/05/2012 PbFree No 06/16/2015 Yes
09/05/2012
PLED6SW LED PROTECTOR Bi 6V DO214 2L RoHS RoHS No 09/05/2012 PbFree No 06/16/2015 Yes
09/05/2012
PLED9SW LED PROTECTOR Bi 9V DO214 2L RoHS RoHS No 09/05/2012 PbFree No 06/16/2015 Yes
09/05/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon LED Protector PLEDxSW Datasheet

PLEDxSW Series open LED protectors provide a switching electronic shunt path when an LED in an LED string fails as an open circuit...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Technology Application Matrix Application Guide

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...