475X Terminal Blocks Series - Individual Feed Stud Terminal Blocks with Barriers

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

10-24 thread stud terminals, hardware not included. Two mounting holes for 1/4” (6.3mm) screws (screws not included). Moisture-repellent molded insulator base with barrier strips. 5/8” (15.9mm) wide x 27/32” (21.4mm) high.

Access specifications, certifications, check availability and order parts below

Catalog #StockSamples
4755CheckOrder
4758CheckOrder
4755-BX
Obsolete: 2021 -08-10
Check
4758-BX
Obsolete: 2021 -12-06
Check

pdficon Common BusBar Screw Terminals Series Datasheet

Common BusBar Screw Terminals Series Datasheet

pdficon 2D Print Guide

2D Print Guide

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
4755 TERM BLOCK 5P RoHS No PbFree No
4755-BX TERM BLOCK 5P #19 RoHS No PbFree No
4758 TERM BLOCK 4P RoHS No PbFree No
4758-BX TERM BLOCK 4P #8 RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.