Pilots, Lamps and Alarms


  • Incandescent Pilot Lights

  • Pilot Light Red Lens

  • Contact Material: Spring-actuated Brass Bulb Contact

  • Housing: Black Aluminum Bezel, Chrome-plated Brass Bezel, Satin Finish - Stainless Steel Bezel, Zinc Finish Plated Brass Bezel

  • Mounting Method: Rear-mount 1/2 (12.7mm) Diameter Mounting Stem 3/8 (9.5mm) Long, Rear-mount 1/2” (12.7mm) Diameter Mounting Stem 3/8” (9.5mm) Long, Rear-mount 11/16 (7.5mm) Diameter Mounting Stem 1/4 (6.4mm) Long, Rear-mount 3/4 (19.1mm) Diameter Mounting Stem 11/16 (17.5mm) Long, Rear-mount 3/4” (19.1mm) Diameter Mounting Stem 11/16” (17.5mm) Long, Rear-mount 7/8 (22.2mm) Diameter Mounting Stem 3/4 (19.1mm) Long

  • Alarms

  • Universal Alarms and Accessories

  • Housing: Impact-Resistant ABS Resin Case Moisture-Repellent Insulator, Lightweight Molded Plastic Housing with Negative Ground Terminal, Plated Steel, Plated Steel; Non-Grounded

  • Mounting Method: 0.6875 (17.46mm) Diameter 0.53125 (12.88mm) Long Mounting Stem, .6875' (17.46mm) Diameter .53125' (12.88mm) Long Mounting Stem, Mates to Littelfuse 3032 or 3029 Delphi (Packard) 12033871., Three Mounting Holes (0.283 / 7.18mm Diameter 0.562 /14.28mm Apart), Three Mounting Holes (0.283 / 7.18mm Diameter 0.562 /14.28mm Apart)

  • Input Terminals: 2 Screw, Three 1/4 in (6.4 mm) blades, Two Screw #8-32, Two screw terminals with lockwashers

  • Lamp Sockets

  • Bayonet Base Lamp Socket

  • Contact Material: Single, Single Bulb Contact, Spring-actuated Brass Bulb Contact, Steel Spring

  • Housing: Black Plastic with ground wire attached to shell, Plated Steel with Ground Wire Attached to Shell

  • Mounting Method: Snaps into 0.625in (15.9mm) Diameter hole. Suggested panel thickness 0.89in (0.035mm)