IXFK80N20 - 60V - 1200V N-Channel Power MOSFETs with Fast Intrinsic Diodes (HiPerFETs) Series

Series: Standard
Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Littelfuse Power Semi TO-264 3 H 4R 1W2N 3L image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The N-Channel HiPerFET™ Standard series includes popular Power MOSFETs (HiPerFET™) for both hard switching and resonant mode applications, offering low gate charge and excellent ruggedness with a fast intrinsic diode. This series is available in many standard industrial packages including isolated types.

Features:

  • International Standard Packages
  • High Current Handling Capability
  • Low RDS(on) HDMOS process
  • Avalanche Rated
  • Low Package Inductance
  • Fast intrinsic diode

Applications:

  • DC-DC converters
  • Battery chargers
  • Switched-mode and resonant-mode power supplies
  • DC choppers
  • AC Motor Drives
  • Temperature and Lighting Controls

Advantages:

  • Easy to mount
  • Space savings
  • High power density
To request product environmental information, please complete the Product Environmental Information Request Form.