SRU6008xSx Series - 8 Amp High Temperature Sensitive SCRs (reverse undefined)

DPAK 002
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SRU6008xSx SCR series is specifically designed for high voltage capacitor discharge applications.

Features & Benefits:

  • Forward blocking voltage capability up to 600 V
  • 150ºC Maximum junction temperature
  • High di/dt of 100 A/μs
  • Reverse direction not desgined to function

Applications:

Typical applications are capacitive discharge system for motorcycle engine CDI, portable generator engine ignition, battery voltage regulators and switching mode power supply.

Access specifications, certifications, check availability and order parts below

Catalog #IT(RMS) (A)VDRM (V)IDRM@
VDRM
25°C
(mA)
IGTMAX (mA)VTM
(V)
ITSM 60Hz
(A)
di/dt @
110°C
(A/μs)
dv/dt @
125°C
(V/μs)
tgq (µs)tgt (μs)Partner ECAD ModelsStockSamples
SRU6008DS2RP86000.0050.21.610010015556SRU6008DS2RPCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.