STS802U2SRP - STS802U2Sx Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This 1.5 A Dual SCR part offers a high static dv/dt with a low turn off (tq) time. It is specifically designed for Ground Fault Circuit Interrupter (GFCI) and Arc Fault Circuit Interrupter (AFCI), Residual Current Device (RCD) and Residual Current Circuit Breaker with Overload Protection (RCBO) applications.

Features & Benefits:

  • Glass-passivated junctions
  • Surge capability up to 20 A
  • Non-repetitive forward direction peak off-state voltage, VDSM, A1 to K2, up to 1600 V
  • Non-repetitive reverse blocking voltage, VRSM, K2 to A1, up to 1200 V
  • High dv/dt noise immunity
  • Sensitive gate for direct microprocessor interface
  • Halogen-free and RoHS compliant

Applications:

  • GFCI
  • AFCI
  • Circuit breaker
To request product environmental information, please complete the Product Environmental Information Request Form.