NGD8209NT4G - LGD8209TI Series

Power Semiconductor DPAK Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This Logic Level Insulated Gate Bipolar Transistor (IGBT) features monolithic circuitry integrating ESD and Over-Voltage clamped protection for use in inductive coil drivers applications. Primary uses include motorbike ignition, Direct Fuel Injection, or wherever high voltage and high current switching is required.

Features:

  • Ideal for CoilonPlug Applications
  • DPAK Package Offers Smaller Footprint and Increased Board Space
  • GateEmitter ESD Protection
  • Temperature Compensated GateCollector Voltage Clamp Limits
    Stress Applied to Load
  • Low Saturation Voltage
  • High Pulsed Current Capability
  • These are PbFree Devices

Applications:

  • Motorbike Ignition
  • Coil-on-Plug

End Products:

  • Automotive
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
NGD8209NT4G IGNITION IGBT 12A, 410V RoHS No 08/15/2016 PbFree No 08/15/2016 Yes
08/15/2016
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.